Schneider Electric Marketplace Logo
products cart iconCart

Lower support ring, Harmony XAC, mounting and fixing accessories for XACA, double insulated pendant control station

SKU: XACA971

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

1

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Harmony XAC Medium-Duty Pendant Stations

This Harmony XACA971 is a lower support ring for double insulated pendant control station for control circuit. It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.

Main

Range of Product

Harmony XAC

Accessory / separate part designation

Lower support ring

Accessory / Separate Part Type

Support ring

Accessory / separate part category

Mounting and fixing accessories

Product Compatibility

XACA

Accessory / separate part destination

Double insulated pendant control station

Complementary

Net Weight

0.02 lb(US) (0.01 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

1

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No