Main breaker, QO, 200A, 2 pole, 120/240VAC, 10kA, bolt on, for metering devices
SKU: QOM2200MM
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Environmental Data
Square D™ QO™ and QOB Miniature Circuit Breakers
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Simple design and clear instructions for quick setup
Time-saving diagnostics with touch of a button
QO and QOB one, two and three pole thermal magnetic circuit breakers provide overcurrent protection and switching on ac and dc systems. These circuit breakers have an over center, trip free toggle mechanism with quick make, quick break action and positive handle indication. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. A full line of features and factory installed accessories are also available such as shunt trips, auxiliary switches and alarm switches. This 2 pole QO main breaker is rated at 200A at 120/240VAC. This unit provides 10kA breaking capacity and bolt on mounting. QO circuit breakers are UL Listed under UL File E84967 and are CSA Certified under CSA Master Contract 153555.
Main
Product
Miniature circuit-breaker
Range
QO
Current Rating
200 A
Voltage Rating
120/240 V AC
Mounting Type
Bolt-on
Number of Poles
2P
Ratings
Primary main breaker
Electrical Connection
Lugs
Frame Size
QOM2
Complementary
Interrupt Rating
10 kA 120/240 V AC
Wire Size
AWG 4...300 kcmil copper or aluminium
Tightening Torque
53.1 lbf.in (6 N.m) 0.006…0.1 in² (4…65 mm²) (AWG 12...AWG 2/0)
Height
5.6 in (142 mm)
Width
5.08 in (129 mm)
Depth
3.6 in (91 mm)
Net Weight
2.590 lb(US) (1.175 kg)
Load Center Type
Main breaker
Number of Phases
1 phase
For Use With
QO load center
Breaker compatibility
Load center QO
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
253
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
770cc9ea-53d2-4d3d-a57a-062b35abd847
REACh Regulation
REACh DeclarationUse Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No