Schneider Electric Marketplace Logo
products cart iconCart

Main breaker, QO, 200A, 2 pole, 120/240VAC, 22kA, bolt on

SKU: QOM2200VH

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides superior circuit protection

success

Reliable and durable

success

Plug-on neutral design and shorter footprint for faster installs

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

254

See All

Compatible Products

Accessories (14)

Circuit Breakers (1)

Distribution (20)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Square D™ QO™ and QOB Miniature Circuit Breakers

bullet

Provides superior circuit protection

bullet

Reliable and durable

bullet

Plug-on neutral design and shorter footprint for faster installs

bullet

Simple design and clear instructions for quick setup

bullet

Time-saving diagnostics with touch of a button

QO and QOB one, two and three pole thermal magnetic circuit breakers provide overcurrent protection and switching on ac and dc systems. These circuit breakers have an over center, trip free toggle mechanism with quick make, quick break action and positive handle indication. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. A full line of features and factory installed accessories are also available such as shunt trips, auxiliary switches and alarm switches. This 2 pole QO main breaker is rated at 200A at 120/240VAC. This unit provides 22kA breaking capacity and bolt on mounting. QO circuit breakers are UL Listed under UL File E84967 and are CSA Certified under CSA Master Contract 153555.

Main

Product

Miniature circuit-breaker

Range

QO

Current Rating

200 A

Voltage Rating

Mounting Type

Bolt-on

Number of Poles

2P

Circuit Breaker Type

Standard

Electrical Connection

Lugs

Frame Size

QOM2

Complementary

Interrupt Rating

Wire Size

AWG 4...300 kcmil aluminium/copper

Tightening Torque

247.8 lbf.in (28 N.m) (AWG 4...350 kcmil)

Height

5.6 in (142 mm)

Width

3.6 in (91 mm)

Depth

5.08 in (129 mm)

Net Weight

2.568 lb(US) (1.165 kg)

Load Center Type

Main breaker

Number of Phases

1 phase

For Use With

Breaker compatibility

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

254

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No