Manual starter, fractional horsepower, 16A, 1 pole, 1HP at 277VAC, toggle operated, red indicator, NEMA 1 enclosure
SKU: 2510FG1P
Enter ZIP code to see pricing
Fractional horsepower starters provide overload protection s well as manual “On-Off” control for small motors
These starters come in various different NEMA enclosures type
Typical applications include fans, conveyors, pumps and small machine tools
Environmental Data
Fractional Horsepower Starters
Fractional horsepower starters provide overload protection s well as manual “On-Off” control for small motors
These starters come in various different NEMA enclosures type
Typical applications include fans, conveyors, pumps and small machine tools
Meets UL and CSA guidelines
2510F fractional horsepower non-reversing manual starters provides manual On-Off control with overload protection for small motors. Designed for fractional single phase motors up to 1 HP. The toggle operator provides an easy manual On-Off control of small motors. These manual starters are used in a variety of industrial and commercial installations. Typical applications include fans, conveyors, pumps, and small machine tools. Melting alloy thermal units are used with this manual starter to sense over current conditions. Overload thermal unit is ordered separately to match motor data. This 1 pole nonreversing manual starter has a 16A current rating. Starter has a 1 HP rating at 115, 230, and 277 VAC. This NEMA 1 general purpose enclosure is a surface mounting enclosure. This manual starter is 4.25 inches tall, 2.44 inches wide and 2.75 inches deep. It weighs 0.79 lb. This device has a red pilot light indicator. Manual starter is UL listed and CSA certified.
Main
Product
Single Unit Manual Starter
Type
F
Overload Relay Type
Melting alloy
Complementary
Current Rating
16 A
cable entry
0.5" and 0.75" knock-outs (top and bottom)
Horsepower Rating
Voltage Rating
277 V AC
Number of Poles
1P
Control Unit
Toggle switch
Number of Phases
1 phase
Pilot Light
Red indicator
Reset
Manual
Motor starter type
Non reversing
Electrical Connection
Screw clamp terminals
Wire Gauge
14 AWG...12 AWG copper
Height
4.25 in (107.95 mm)
Width
2.44 in (61.98 mm)
Depth
2.75 in (69.85 mm)
Net Weight
0.79 lb(US) (0.36 kg)
Environmental footprint
Total lifecycle Carbon footprint
7 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
4 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
74
Circularity Profile
No need of specific recycling operations
Take-back
No