Manual starter, integral horsepower, NEMA M0, 600VAC, 3 pole, 5HP at 380/575VAC, 3 phase, no indicator, NEMA 1
SKU: 2510MBG2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Inexpensive motor control where low voltage protection is NOT required
Available in NEMA Sizes M-0, M-1, and M-1P
Reliable melting alloy thermal units
Environmental Data
Type M & T Integral Horsepower Starters
Inexpensive motor control where low voltage protection is NOT required
Available in NEMA Sizes M-0, M-1, and M-1P
Reliable melting alloy thermal units
Simple operation
UL and CSA
2510M and T integral horsepower manual motor starters provide overload protection and On Off control for small AC motors. These non-reversing integral horsepower manual starters are used in a variety of industrial and commercial installations. Typical applications include fans, conveyors, pumps, and small machine tools. This starter has Start-Stop push buttons. This NEMA Size M-0 three pole starter is rated for 3 HP at 200 to 230 VAC and 5 HP at 380 to 575 VAC three phase. Three melting alloy thermal units are used with this manual starter to sense over current conditions. The thermal units are ordered separately to match motor data. The pressure wire clamp terminals will accept 14 to 8 AWG copper wire. This starter has no pilot light indicator. A NEMA 1 general purpose surface mount enclosure is used to protect this integral horsepower manual starter. This is a painted sheet steel enclosure. Enclosure is 8.63 inches tall, 5.00 inches wide and 4.13 inches deep. This device weighs 4.14 lbs. 2510M integral horsepower starters are UL listed and CSA certified.
Main
Product
Manual Starter
Type
M
NEMA Size
M-0
Complementary
Control Unit
Push-button
Pilot Light
No indicator
Horsepower Rating
Voltage Rating
600 V AC
Number of Poles
3P
Starter Type
Non reversing
Electrical Connection
Pressure wire clamp
Overload Relay Type
Melting alloy
Number of Thermal Units Required
3
Wire Gauge
AWG 14...AWG 8 copper
Auxiliary Contacts
Without
Height
8.63 in (219.20 mm)
Width
5 in (127 mm)
Depth
4.13 in (104.90 mm)
Product Weight
4.14 lb(US) (1.88 kg)
Environmental footprint
Total lifecycle Carbon footprint
21 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
11 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.5 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
6 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
74
Circularity Profile
No need of specific recycling operations
Take-back
No