Mini circuit breaker accessory, QO, clamp, handle, for holding in ON or OFF position
SKU: QO1LO
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
QO™ accessories provide flexibility and versatility for feeding lighting and appliance panelboards
Easy installation
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
QO™ Load Centers
QO™ accessories provide flexibility and versatility for feeding lighting and appliance panelboards
Easy installation
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
QO and QOB Circuit Breakers have one, two and three pole thermal magnetic circuit breakers provide overcurrent protection and switching on ac and dc systems. They are designed to meet residential, commercial, and industrial requirements to protect electrical systems, equipment, and people. This circuit breaker accessory allows for adjecent single poles to be combined so that when one branch trips, equipment on the secondary circuits can be protected simultaneously. QOU Accessories for QO™ and QOU Miniature Circuit Breakers, QO1LO, is a handle clamp for holding HOM 1P handle in the ON or OFF position. This product is a fixed attachment.
Main
Product Type
Clamp
Marketing Trade Name
QO
Complementary
Circuit Breaker Type
Standard
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No