Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, E-Frame, 20A, 3 pole, 480Y/277VAC, 25kA max, bolt on [TAA]

SKU: EDB34020

Enter ZIP code to see pricing

loader
success

Used in lighting panelboards

success

Superior overload and short circuit protection

success

From 15A to 125A ratings

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

17 kg CO2 eq.

See All

Compatible Products

Accessories (5)

Distribution (20)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

E-Frame Circuit Breakers

bullet

Used in lighting panelboards

bullet

Superior overload and short circuit protection

bullet

From 15A to 125A ratings

bullet

Troubleshoot faster with Visi-Trip™

bullet

This product is TAA compliant.

E-Frame Breaker are Lighting Panelboard Circuit breakers that are proven effective and reliable which provide a wide variety or robust features that are use specifically in Square D NF Panelboards. This range of breaker is ideally designed to offer superior overload and short circuit protection. All E-Frame breakers have a thermal-magnetic trip unit as well as signal indicator that will indicate when a trip has occur. Mounting bolts are used to hold these breakers in place. This E-Frame breaker is 20A, 3 pole, and has an operating voltage of 480Y/277 VAC. It also provides a 25 kA max interrupt rating at 120 VAC. This device has a hold current of 270A which is the maximum current the breaker can be held to ensure it will trip and a trip current of 875A which is the current value when the breaker is guaranteed to trip. Many accessories are available for this breaker. This breaker was calibrated for 40 degrees C. This product is UL Listed as High Intensity Discharge. HACR rated.

Main

Range

125 A Frame EDB-EGB-EJB

Product Type

Miniature circuit-breaker

Device Short Name

EDB

Module Type

E-Frame

Trip Unit Rating

875 A

Complementary

Rated Current

20 A

Maximum Operating Voltage

480Y/277 V AC

AWG Gauge

Breaking Capacity

Circuit Breaker Application

Electrical Connection

Lugs aluminium

Holding Current

270 A

Local Signalling

Trip indicator

Mounting Mode

Bolt-on

Number of Poles

3

Number of Spaces

3

Number of Spaces Required

3

Product Destination

NF panelboard

Protect Type

Trip Unit Technology

Thermal-magnetic

Breaking Capacity Code

D

Tightening Torque

30.09 lbf.in (3.4 N.m) 0.004…0.02 in² (2.5…16 mm²) (14 AWG...6 AWG)

Height

5.66 in (143.76 mm)

Width

2.94 in (74.68 mm)

Depth

4.05 in (102.87 mm)

Product Weight

4 lb(US) (1.8 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

17 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

12 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.6 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

8781af64-acd9-485c-9a86-abcdfbd458e3

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

30

Circularity Profile

No need of specific recycling operations

Take-back

No