Mini circuit breaker, Homeline, 40A, 2 pole, 120/240VAC, 10kA AIR, standard type, plug in, UL
SKU: HOM240
Enter ZIP code to see pricing
Homeline™ MCBs provide value through their ease in installation, reliability, and superior circuit protection
Designed to protect against equipment overloads and short-circuits
Easy plug on design with SE Homeline Loadcenters
Environmental Data
Square D™ Homeline™ Miniature Circuit Breakers
Homeline™ MCBs provide value through their ease in installation, reliability, and superior circuit protection
Designed to protect against equipment overloads and short-circuits
Easy plug on design with SE Homeline Loadcenters
Residential and Commercial circuit protection
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
Homeline miniature circuit breakers are engineered and designed for fast installation and superior circuit protection. Homeline circuit breakers are designed to plug into Homeline load centers to provide circuit protection. This circuit breaker provides standard circuit protection and is HACR rated. This 2 pole circuit breaker with plug in mounting is rated 40A at 120/240 VAC. HOM breakers provide 10 kA breaking capacity. The electrical connections are box lugs. The box lugs will accept a wire range of 8 AWG to 2 AWG copper or aluminum wire. HOM Homeline miniature circuit breakers are UL Listed.
Main
Product
Miniature circuit-breaker
Range
Homeline
Current Rating
40 A
Certifications
UL Listed
Voltage Rating
120/240 V AC
Mounting Type
Plug-in
Number of Poles
2P
Short Circuit Current Rating
10 kA
Number of Spaces
2
Circuit Breaker Type
Standard
Ratings
HACR rated
Electrical Connection
Screw clamp terminals
Wire Size
1 x 8 AWG...2 AWG ( aluminium/copper )
Complementary
Tightening torque
40.7 lbf.in (4.6 N.m) 0.01…0.05 in² (8…35 mm²) (8 AWG...2 AWG)
Height
3.13 in (79.50 mm)
Width
2 in (50.8 mm)
Depth
2.98 in (75.69 mm)
Product Weight
0.701 lb(US) (0.318 kg)
Environmental footprint
Total lifecycle Carbon footprint
23 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
22 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No