Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, QO, 10A, 2 pole, 120/240VAC, 10kA, plug in

SKU: QO210

Enter ZIP code to see pricing

loader
success

Securely anchored to the busbar for superior durability

success

Offers reliable protection for DC power systems with ratings up to 48V DC

success

Qualifies as a sustainable product due to its high-efficiency design

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

19 kg CO2 eq.

See All

Compatible Products

Accessories (14)

Base Plate (10)

Distribution (14)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Square D™ QO™ and QOB Miniature Circuit Breakers

bullet

Securely anchored to the busbar for superior durability

bullet

Offers reliable protection for DC power systems with ratings up to 48V DC

bullet

Qualifies as a sustainable product due to its high-efficiency design

bullet

Simple design and clear instructions for quick setup

bullet

Visi‑Trip® indication provides a clear visual signal when the breaker has tripped

<br><strong>What are QO Breakers and where are they used?</strong><br> <br>QO (plug-on) and QOB (bolt-on) <strong>one-, two- and three-pole</strong> thermal-magnetic circuit breakers provide overcurrent protection and switching on <strong>ac and dc systems.</strong> <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <br><br><strong>What are the general characteristics of QO Breakers?</strong><br> <br>QO and QOB circuit breakers have <strong>Visi-Trip trip indication</strong>, which provides a visual indication that the circuit breaker has <strong>tripped and interrupted </strong> the circuit. They feature an <strong>over center, trip-free toggle mechanism with quick-make, quick break action</strong> and positive handle indication. The<strong> tripping mechanisms</strong> in two- and three-pole circuit breakers operate such that an overcurrent on any pole of the circuit breaker will cause all poles of the circuit breaker to <strong>open simultaneously.</strong> <br><br><strong> What are the specific characteristics and benefits of this breaker?</strong> <br><br>This is a <strong>2‑pole</strong> <strong>10A</strong> QO plug‑in breaker rated at <strong>120/240VAC</strong> with a <strong>10kA</strong> interrupting rating. QO circuit breakers are UL Listed under UL File E84967 and are CSA Certified under CSA Master Contract 153555.

Main

Product

Miniature circuit-breaker

Range

QO

Current Rating

10 A

Voltage Rating

Mounting Type

Plug-in

Number of Poles

2P

Circuit Breaker Type

Standard

Ratings

HACR rated

Electrical Connection

Pressure plate

Complementary

Interrupt Rating

Number of Panel Spaces

2

Wire Size

14 AWG...8 AWG copper or aluminium

Tightening Torque

35.4 lbf.in (4 N.m)

Height

3.0 in (76 mm)

Width

1.5 in (38 mm)

Depth

2.9 in (74 mm)

Net Weight

0.529 lb(US) (0.240 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

19 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

17 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

SCIP Number

Af42fb01-813d-40c0-ae28-b8b3299dbc99

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

29

Circularity Profile

No need of specific recycling operations

Take-back

No