Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, QO, 15A, 1 pole, 120/240VAC, 10kA, bolt on

SKU: QOB115

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides superior circuit protection

success

Reliable and durable

success

Plug-on neutral design and shorter footprint for faster installs

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

18 kg CO2 eq.

See All

Compatible Products

Accessories (17)

Distribution (8)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Square D™ QO™ and QOB Miniature Circuit Breakers

bullet

Provides superior circuit protection

bullet

Reliable and durable

bullet

Plug-on neutral design and shorter footprint for faster installs

bullet

Simple design and clear instructions for quick setup

bullet

Time-saving diagnostics with touch of a button

QO and QOB one, two and three pole thermal magnetic circuit breakers provide overcurrent protection and switching on ac and dc systems. These circuit breakers have an over center, trip free toggle mechanism with quick make, quick break action and positive handle indication. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. A full line of features and factory installed accessories are also available such as shunt trips, auxiliary switches and alarm switches. This 1 pole QO circuit breaker is rated at 15A at 120/240VAC. This unit provides 10kA breaking capacity and bolt on mounting. QO circuit breakers are UL Listed under UL File E84967 and are CSA Certified under CSA Master Contract 153555.

Main

Product

Miniature circuit-breaker

Range

QO

Current Rating

15 A

Voltage Rating

Mounting Type

Bolt-on

Number of Poles

1P

Circuit Breaker Type

Standard

Ratings

HACR and Switching Duty rated

Electrical Connection

Pressure plate

Complementary

Interrupt Rating

Number of Panel Spaces

1

Wire Size

AWG 14...AWG 8 copper or aluminium

Tightening Torque

35.4 lbf.in (4 N.m)

Height

3.0 in (76 mm)

Width

0.7 in (19 mm)

Depth

2.9 in (74 mm)

Net Weight

0.280 lb(US) (0.127 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

18 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.7 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

17 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

SCIP Number

Af42fb01-813d-40c0-ae28-b8b3299dbc99

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

Nej

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.