Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, QO, 20A, 1 pole, 120/240VAC, 10kA, bolt on

SKU: QOB120

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides superior circuit protection

success

Reliable and durable

success

Plug-on neutral design and shorter footprint for faster installs

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

18

See All

Compatible Products

Accessories (17)

Distribution (8)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Square D™ QO™ and QOB Miniature Circuit Breakers

bullet

Provides superior circuit protection

bullet

Reliable and durable

bullet

Plug-on neutral design and shorter footprint for faster installs

bullet

Simple design and clear instructions for quick setup

bullet

Time-saving diagnostics with touch of a button

QO and QOB one, two and three pole thermal magnetic circuit breakers provide overcurrent protection and switching on ac and dc systems. These circuit breakers have an over center, trip free toggle mechanism with quick make, quick break action and positive handle indication. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. A full line of features and factory installed accessories are also available such as shunt trips, auxiliary switches and alarm switches. This 1 pole QO circuit breaker is rated at 20A at 120/240VAC. This unit provides 10kA breaking capacity and bolt on mounting. QO circuit breakers are UL Listed under UL File E84967 and are CSA Certified under CSA Master Contract 153555.

Main

Product

Miniature circuit-breaker

Range

QO

Current Rating

20 A

Voltage Rating

Mounting Type

Bolt-on

Number of Poles

1P

Circuit Breaker Type

Standard

Ratings

HACR and Switching Duty rated

Electrical Connection

Pressure plate

Complementary

Interrupt Rating

Number of Panel Spaces

1

Wire Size

AWG 14...AWG 8 copper or aluminium

Tightening Torque

35.4 lbf.in (4 N.m)

Height

3.0 in (76 mm)

Width

0.7 in (19 mm)

Depth

2.9 in (74 mm)

Net Weight

0.300 lb(US) (0.136 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

18

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

Af42fb01-813d-40c0-ae28-b8b3299dbc99

REACh Regulation

REACh Declaration

Halogen content performance

Halogen free product

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.