Mini circuit breaker, QO, 20A, 1 pole, 120/240VAC, 22kA, bolt on, AC shunt
SKU: QOB120VH1021
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Environmental Data
Square D™ QO™ and QOB Miniature Circuit Breakers
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Simple design and clear instructions for quick setup
Time-saving diagnostics with touch of a button
<br><strong>What are QO Breakers and where are they used?</strong><br> <br>QO (plug-on) and QOB (bolt-on) <strong>one-, two- and three-pole</strong> thermal-magnetic circuit breakers provide overcurrent protection and switching on <strong>ac and dc systems.</strong> <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <br><br><strong>What are the general characteristics of QO Breakers?</strong><br> <br>QO and QOB circuit breakers have <strong>Visi-Trip trip indication</strong>, which provides a visual indication that the circuit breaker has <strong>tripped and interrupted </strong> the circuit. They feature an <strong>over center, trip-free toggle mechanism with quick-make, quick break action</strong> and positive handle indication. The<strong> tripping mechanisms</strong> in two- and three-pole circuit breakers operate such that an overcurrent on any pole of the circuit breaker will cause all poles of the circuit breaker to <strong>open simultaneously.</strong> <br><br><strong> What are the specific characteristics and benefits of this breaker?</strong> <br><br> <strong>QO-EPD/EPE circuit breakers</strong> provide <strong>overload and short circuit</strong> protection combined with <strong>Class B ground fault protection</strong> They are designed to provide ground fault protection of equipment at a <strong>30 mA level (EPD) or 100 mA level (EPE)</strong> They are not designed to protect people from electrical shock <br><br>This is a <strong>1 pole</strong> <strong>20A</strong> <strong>QO bolt on</strong> circuit breaker rated at <strong>120/240Vac</strong> This has a <strong>22kA interrupting rating</strong> and has factory installed <strong>AC shunt trip</strong>
Main
Product
Miniature circuit-breaker
Range
QO
Current Rating
20 A
Voltage Rating
Mounting Type
Bolt-on
Number of Poles
1P
Circuit Breaker Type
Standard
Ratings
HACR rated
Electrical Connection
Pressure plate
Options
Shunt trip 120/208/240 V AC
Complementary
Interrupt Rating
Number of Panel Spaces
2
Wire Size
AWG 14...AWG 8 copper or aluminium
Tightening Torque
40.7 lbf.in (4.6 N.m)
Height
3.0 in (76 mm)
Width
1.5 in (38 mm)
Depth
2.9 in (74 mm)
Product Weight
0.659 lb(US) (0.299 kg)
Environmental footprint
Total lifecycle Carbon footprint
19 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
17 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
SCIP Number
Af42fb01-813d-40c0-ae28-b8b3299dbc99
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free product
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
No need of specific recycling operations
Take-back
No
4 Results