Mini circuit breaker, QO, 20A, 2 pole, 120/240VAC, 10kA, plug in, 6mA grd fault A, pigtail [TAA]
SKU: QO220GFI
Enter ZIP code to see pricing
HF ready for HVAC applications
Visi‑Trip® indication provides a clear visual signal when the breaker has tripped
UL certified for overload, short-circuit, and Class A GFCI protection
Environmental Data
Square D™ QO™ and QOB Miniature Circuit Breakers
HF ready for HVAC applications
Visi‑Trip® indication provides a clear visual signal when the breaker has tripped
UL certified for overload, short-circuit, and Class A GFCI protection
Securely anchored to the busbar for superior durability
Pigtail connection
<br><strong>What are QO Breakers and where are they used?</strong><br> <br>QO (plug-on) and QOB (bolt-on) <strong>one-, two- and three-pole</strong> thermal-magnetic circuit breakers provide overcurrent protection and switching on <strong>ac and dc systems.</strong> <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <br><br><strong>What are the general characteristics of QO Breakers?</strong><br> <br>QO and QOB circuit breakers have <strong>Visi-Trip trip indication</strong>, which provides a visual indication that the circuit breaker has <strong>tripped and interrupted </strong> the circuit. They feature an <strong>over center, trip-free toggle mechanism with quick-make, quick break action</strong> and positive handle indication. The<strong> tripping mechanisms</strong> in two- and three-pole circuit breakers operate such that an overcurrent on any pole of the circuit breaker will cause all poles of the circuit breaker to <strong>open simultaneously.</strong> <br><br><strong> What are the specific characteristics and benefits of this breaker?</strong> <br><br><strong>QO-PL</strong> and <strong>QOB-PL</strong> circuit breakers combine <strong>overcurrent</strong> and <strong>short-circuit protection</strong> with <strong>remote switching</strong> These circuit breakers are ideal for <strong>lighting loads</strong> or wherever power switching is required <br><br>This is a <strong>2‑pole</strong> <strong>20A</strong> QO plug‑in breaker rated at <strong>120/240VAC</strong> This has a <strong>10kA</strong> interrupting rating and <strong>6mA ground‑fault (Class A)</strong> protection with a <strong>pigtail</strong>
Main
Product
Miniature circuit-breaker
Range
QO
Current Rating
20 A
Voltage Rating
Mounting Type
Plug-in
Number of Poles
2P
Circuit Breaker Type
Ground fault protecting class A 6 mA
Ratings
Not rated
Electrical Connection
Pressure plate
Complementary
Interrupt Rating
Number of Panel Spaces
2
Wire Size
Tightening Torque
Height
4.1 in (105 mm)
Width
1.5 in (38 mm)
Depth
2.9 in (74 mm)
Net Weight
1.0009 lb(US) (0.454 kg)
Environmental footprint
Total lifecycle Carbon footprint
41 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
37 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
31
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
4 Results
QO132M150P
Service plans