Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, QO, 20A, 2 pole, 120/240VAC, 10kA, plug in, combo ARC fault, pigtail [TAA]

SKU: QO220CAFI

Enter ZIP code to see pricing

loader
success

Securely anchored to the busbar for superior durability

success

Visi‑Trip® indication provides a clear visual signal when the breaker has tripped

success

Qualifies as a sustainable product due to its high-efficiency design

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

41 kg CO2 eq.

See All

Compatible Products

Accessories (5)

Distribution (14)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Square D™ QO™ and QOB Miniature Circuit Breakers

bullet

Securely anchored to the busbar for superior durability

bullet

Visi‑Trip® indication provides a clear visual signal when the breaker has tripped

bullet

Qualifies as a sustainable product due to its high-efficiency design

bullet

Provides time‑efficient diagnostic capabilities with a single‑button

bullet

Features overload, short‑circuit, and series/parallel arc‑fault protection

<br><strong>What are QO Breakers and where are they used?</strong><br> <br>QO (plug-on) and QOB (bolt-on) <strong>one-, two- and three-pole</strong> thermal-magnetic circuit breakers provide overcurrent protection and switching on <strong>ac and dc systems.</strong> <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <br><br><strong>What are the general characteristics of QO Breakers?</strong><br> <br>QO and QOB circuit breakers have <strong>Visi-Trip trip indication</strong>, which provides a visual indication that the circuit breaker has <strong>tripped and interrupted </strong> the circuit. They feature an <strong>over center, trip-free toggle mechanism with quick-make, quick break action</strong> and positive handle indication. The<strong> tripping mechanisms</strong> in two- and three-pole circuit breakers operate such that an overcurrent on any pole of the circuit breaker will cause all poles of the circuit breaker to <strong>open simultaneously.</strong> <br><br><strong> What are the specific characteristics and benefits of this breaker?</strong> <br><br><strong>Qwik-Gard circuit breakers</strong> provide overload and short circuit protection, combined with <strong>Class A ground fault protection</strong> Class A denotes a ground fault circuit interrupter that will trip when a fault current to ground is <strong>6 mA or more</strong> <br><br>This is a <strong>2‑pole</strong> <strong>20A</strong> QO plug‑in breaker rated at <strong>120/240VAC</strong> This has a <strong>10kA</strong> interrupting rating and <strong>combination AFCI</strong> protection with a <strong>pigtail</strong>

Main

Product

Miniature circuit-breaker

Range

QO

Current Rating

20 A

Voltage Rating

Mounting Type

Plug-in

Number of Poles

2P

Circuit Breaker Type

Combination ARC-fault

Ratings

HACR rated

Electrical Connection

Pressure plate

Connections Terminals

Pigtail neutral

Complementary

Interrupt Rating

Number of Panel Spaces

2

Wire Size

Tightening Torque

35.4 lbf.in (4 N.m)

Height

4.8 in (121 mm)

Width

1.5 in (38 mm)

Depth

2.9 in (74 mm)

Net Weight

0.950 lb(US) (0.431 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

41 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

37 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

31

Circularity Profile

End of Life Information

Take-back

No