Mini circuit breaker, QO, 30A, 2 pole, 120/240VAC, 10kA, plug in, 6mA grd fault A, pigtail [TAA]
SKU: QO230GFI
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Environmental Data
Square D™ QO™ and QOB Miniature Circuit Breakers
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Simple design and clear instructions for quick setup
This product is TAA compliant.
QO and QOB one, two and three pole thermal magnetic circuit breakers provide overcurrent protection and switching on ac and dc systems. These circuit breakers have an over center, trip free toggle mechanism with quick make, quick break action and positive handle indication. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. A full line of features and factory installed accessories are also available such as shunt trips, auxiliary switches and alarm switches. This 2 pole QO circuit breaker is rated at 30A at 120/240VAC. This unit provides 10kA breaking capacity and plug in mounting. This product includes a 6mA ground fault A with pigtail. QO circuit breakers are UL Listed under UL File E84967 and are CSA Certified under CSA Master Contract 153555.
Main
Product
Miniature circuit-breaker
Range
QO
Current Rating
30 A
Voltage Rating
Mounting Type
Plug-in
Number of Poles
2P
Circuit Breaker Type
Ground fault protecting class A 6 mA
Ratings
Not rated
Electrical Connection
Pressure plate
Complementary
Interrupt Rating
Number of Panel Spaces
2
Wire Size
Tightening Torque
Height
4.1 in (105 mm)
Width
1.5 in (38 mm)
Depth
2.9 in (74 mm)
Net Weight
0.721 lb(US) (0.327 kg)
Environmental footprint
Total lifecycle Carbon footprint
41 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
37 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
California proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
4 Results
QO132M150P
Service plans