Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, QO, 50A, 3 pole, 208Y/120VAC, 10kA, plug in, 6mA grd fault A, pigtail

SKU: QO350GFI

Enter ZIP code to see pricing

loader
success

Securely anchored to the busbar for superior durability

success

Visi‑Trip® indication provides a clear visual signal when the breaker has tripped

success

Qualifies as a sustainable product due to its high-efficiency design

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

43 kg CO2 eq.

See All

Compatible Products

Accessories (8)

Distribution (16)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

Square D™ QO™ and QOB Miniature Circuit Breakers

bullet

Securely anchored to the busbar for superior durability

bullet

Visi‑Trip® indication provides a clear visual signal when the breaker has tripped

bullet

Qualifies as a sustainable product due to its high-efficiency design

bullet

Provides time‑efficient diagnostic capabilities with a single‑button

bullet

Ensures overload and short‑circuit protection, along with Class A ground‑fault protection

<br><strong>What are QO Breakers and where are they used?</strong><br> <br>QO (plug-on) and QOB (bolt-on) <strong>one-, two- and three-pole</strong> thermal-magnetic circuit breakers provide overcurrent protection and switching on <strong>ac and dc systems.</strong> <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <strong>Plug-on QO</strong> circuit breakers are for use in QO load centers, NQ and NQOD panelboards, OEM mounting bases, and Speed-D switchboard distribution panels. <br><br><strong>What are the general characteristics of QO Breakers?</strong><br> <br>QO and QOB circuit breakers have <strong>Visi-Trip trip indication</strong>, which provides a visual indication that the circuit breaker has <strong>tripped and interrupted </strong> the circuit. They feature an <strong>over center, trip-free toggle mechanism with quick-make, quick break action</strong> and positive handle indication. The<strong> tripping mechanisms</strong> in two- and three-pole circuit breakers operate such that an overcurrent on any pole of the circuit breaker will cause all poles of the circuit breaker to <strong>open simultaneously.</strong> <br><br><strong> What are the specific characteristics and benefits of this breaker?</strong> <br><br> <strong>QO-EPD/EPE circuit breakers</strong> provide <strong>overload and short circuit</strong> protection combined with <strong>Class B ground fault protection</strong> They are designed to provide ground fault protection of equipment at a <strong>30 mA level (EPD) or 100 mA level (EPE)</strong> They are not designed to protect people from electrical shock <br><br>This is a <strong>3‑pole</strong> <strong>QO</strong> circuit breaker rated <strong>50A</strong>, <strong>208Y/120Vac</strong>, <strong>10kA</strong> This has <strong>6mA Class A ground‑fault protection</strong> and a <strong>pigtail neutral</strong>

Main

Product

Miniature circuit-breaker

Range

QO

Current Rating

50 A

Voltage Rating

208Y/120 V AC

Mounting Type

Plug-in

Number of Poles

3P

Circuit Breaker Type

Ground fault protecting class A 6 mA

Ratings

Not rated

Electrical Connection

Pressure plate

Complementary

Interrupt Rating

10 kA 208Y/120 V AC

Number of Panel Spaces

3

Wire Size

Tightening Torque

Height

4.1 in (105 mm)

Width

2.2 in (57 mm)

Depth

2.9 in (74 mm)

Net Weight

1.400 lb(US) (0.635 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

43 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

5 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

37 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

31

Circularity Profile

End of Life Information

Take-back

No