Mini circuit breaker, QO, 60A, 2 pole, 120/240VAC, 10kA, plug in
SKU: QO260
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Environmental Data
Square D™ QO™ and QOB Miniature Circuit Breakers
Provides superior circuit protection
Reliable and durable
Plug-on neutral design and shorter footprint for faster installs
Simple design and clear instructions for quick setup
Time-saving diagnostics with touch of a button
QO and QOB one, two and three pole thermal magnetic circuit breakers provide overcurrent protection and switching on ac and dc systems. These circuit breakers have an over center, trip free toggle mechanism with quick make, quick break action and positive handle indication. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. A full line of features and factory installed accessories are also available such as shunt trips, auxiliary switches and alarm switches. This 2 pole QO circuit breaker is rated at 60A at 120/240VAC. This unit provides 10kA breaking capacity and plug in mounting. QO circuit breakers are UL Listed under UL File E84967 and are CSA Certified under CSA Master Contract 153555.
Main
Product
Miniature circuit-breaker
Range
QO
Current Rating
60 A
Voltage Rating
Mounting Type
Plug-in
Number of Poles
2P
Circuit Breaker Type
Standard
Ratings
HACR rated
Electrical Connection
Box lugs
Complementary
Interrupt Rating
Number of Panel Spaces
2
Wire Size
AWG 8...AWG 2 copper or aluminium
Tightening Torque
44.3 lbf.in (5 N.m)
Height
3.1 in (79 mm)
Width
1.5 in (38 mm)
Depth
2.9 in (74 mm)
Net Weight
0.650 lb(US) (0.295 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
19
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant
SCIP Number
Af42fb01-813d-40c0-ae28-b8b3299dbc99
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free product
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
4 Results
QO132M150P
Service plans