Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, QOU, 10A, 1 pole, 120/240VAC, 10kA

SKU: QOU110

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

QO MCBs are designed to sheild electronics from short-circuits and overcurrent

success

Provides instaneous and time-delayed overcurrent protection

success

Idle application for OEMs due to their high performances and multiple mounting options

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

18

See All

Compatible Products

Accessories (7)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

QOU Unit Mount Circuit Breakers

bullet

QO MCBs are designed to sheild electronics from short-circuits and overcurrent

bullet

Provides instaneous and time-delayed overcurrent protection

bullet

Idle application for OEMs due to their high performances and multiple mounting options

bullet

Product has been verified by UL and CSA to adhere to the electrical specs stated on the data sheet

QOU Miniature Molded Case Circuit Breakers are intended for use in residential and commercial applications. They are used for overcurrent protection and switching on both AC and DC electrical systems. These breakers provide a means to manually open a circuit using the interally magnetic strips. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. These QOU miniature circuit breakers can be DIN rail mounted, surface mounted or flush mounted using mounting feet. This one pole QOU miniature circuit breaker is rated as 10A, 240VAC. This circuit breaker provides 10 kA breaking capacity. QOU circuit breakers have been verified to adhere to their datasheet specifications by UL and CSA.

Main

Product or Component Type

Miniature circuit-breaker

Range of Product

QOU

Circuit breaker type

Standard

Circuit breaker application

HACR rated

Complementary

Line Rated Current

10 A

Number of Poles

1P

Short-circuit current

10 kA

Interrupt Rating

Electrical connection

[Ue] rated operational voltage

Mounting Mode

Unit mount

AWG gauge

AWG 14...AWG 2 aluminium/copper

Height

4.05 in (102.87 mm)

Width

0.75 in (19.05 mm)

Depth

2.95 in (74.93 mm)

Tightening torque

45 lbf.in (5.08 N.m) (AWG 14...AWG 2)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

18

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

SCIP Number

Af42fb01-813d-40c0-ae28-b8b3299dbc99

REACh Regulation

REACh Declaration

Halogen content performance

Halogen free product

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.