Schneider Electric Marketplace Logo
products cart iconCart

Mini circuit breaker, QOU, 15A, 3 pole, 240VAC, 10kA

SKU: QOU315

Enter ZIP code to see pricing

loader
success

Ideal for OEM applications requiring high reliability and flexible configuration

success

Qualifies as a sustainable product due to its high-efficiency design

success

Simple design and clear instructions help you install correctly.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0 kg CO2 eq.

See All

Compatible Products

Accessories (7)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

QOU Unit Mount Circuit Breakers

bullet

Ideal for OEM applications requiring high reliability and flexible configuration

bullet

Qualifies as a sustainable product due to its high-efficiency design

bullet

Simple design and clear instructions help you install correctly.

bullet

Can be DIN rail-mounted, surface-mounted, or flush-mounted

bullet

Visi‑Trip® indication provides a clear visual signal when the breaker has tripped

QOU Miniature Molded Case Circuit Breakers are intended for use in residential and commercial applications. They are used for overcurrent protection and switching on both AC and DC electrical systems. These breakers provide a means to manually open a circuit using the interally magnetic strips. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. These QOU miniature circuit breakers can be DIN rail mounted, surface mounted or flush mounted using mounting feet. This three pole QOU miniature circuit breaker is rated as 15A, 240VAC. This circuit breaker provides 10 kA breaking capacity. QOU circuit breakers have been verified to adhere to their datasheet specifications by UL and CSA.

Main

Product or Component Type

Miniature circuit-breaker

Range of Product

QOU

Circuit breaker type

Standard

Circuit breaker application

HACR rated

Complementary

Line Rated Current

15 A

Number of Poles

3P

Short-circuit current

10 kA

Interrupt Rating

Electrical connection

[Ue] rated operational voltage

Mounting Mode

Unit mount

AWG gauge

14 AWG...2 AWG aluminium/copper

Height

4.05 in (102.87 mm)

Width

2.25 in (57.15 mm)

Depth

2.95 in (74.93 mm)

Tightening torque

45 lbf.in (5.08 N.m) (14 AWG...2 AWG)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

4 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

SCIP Number

Af42fb01-813d-40c0-ae28-b8b3299dbc99

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

32

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.