Mini circuit breaker, QOU, 50A, 2 pole, 120/240 VAC, 10kA, field reversible lugs
SKU: QOUR250
Enter ZIP code to see pricing
Ideal for OEM applications requiring high reliability and flexible configuration
Qualifies as a sustainable product due to its high-efficiency design
Simple design and clear instructions help you install correctly.
Environmental Data
QOU Unit Mount Circuit Breakers
Ideal for OEM applications requiring high reliability and flexible configuration
Qualifies as a sustainable product due to its high-efficiency design
Simple design and clear instructions help you install correctly.
Can be DIN rail-mounted, surface-mounted, or flush-mounted
Visi‑Trip® indication provides a clear visual signal when the breaker has tripped
QOU Miniature Molded Case Circuit Breakers are intended for use in residential and commercial applications. They are used for overcurrent protection and switching on both AC and DC electrical systems. These breakers provide a means to manually open a circuit using the interally magnetic strips. They also have VisiTrip trip indication, which provides a visual indication that the circuit breaker has tripped and interrupted the circuit. These QOU miniature circuit breakers can be DIN rail mounted, surface mounted or flush mounted using mounting feet. This two pole QOU miniature circuit breaker is rated as 50A, 240VAC. This circuit breaker provides 10 kA breaking capacity. QOU circuit breakers have been verified to adhere to their datasheet specifications by UL and CSA. Features field-reversible lugs, allowing flexible installation configurations to accommodate various wiring orientations and panel layouts.
Main
Product or Component Type
Miniature circuit-breaker
Range of Product
QOU
Circuit breaker type
Standard
Circuit breaker application
HACR rated
Complementary
Line Rated Current
50 A
Number of Poles
2P
Short-circuit current
10 kA
Interrupt Rating
Electrical connection
[Ue] rated operational voltage
Mounting Mode
Unit mount
AWG gauge
14 AWG...2 AWG aluminium/copper
Height
4.05 in (102.87 mm)
Width
1.5 in (38.1 mm)
Depth
2.95 in (74.93 mm)
Tightening torque
45 lbf.in (5.08 N.m) (14 AWG...2 AWG)
Environmental footprint
Total lifecycle Carbon footprint
19 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
17 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
SCIP Number
Af42fb01-813d-40c0-ae28-b8b3299dbc99
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free product
Use Again
Repack and remanufacture
Recyclability potential, in %
29
Circularity Profile
No need of specific recycling operations
Take-back
No