Miniature circuit breaker (MCB), Multi9 C60BP, 1P, 20A, C curve, 14kA (UL489), 10kA (IEC/EN 60947-2)
SKU: M9F42120
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
Multi9
This Multi9 C60BP is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole, 20A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 3kA at 415VAC conforming to EN/IEC 60947-2 standard and 3kA at 415VAC conforming to EN/IEC 60947-2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. It has been designed to offer enhanced protection by preventing, protecting people and equipment from electrical threats. This product protects from short circuit, earth leakage and overload. This product is dedicated for original equipment manufacturers (OEM) and control panel builders. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 103mm x (D) 72mm. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -30°C to 70°C. The storage temperature is -40°C to 80°C.
Main
Range
Multi9
Product name
Multi9 C60
Product or Component Type
Miniature circuit-breaker
Device short name
C60BP
Device Application
Distribution
Poles description
1P
Number of protected poles
1
Line Rated Current
20 A 77 °F (25 °C) EN/IEC 60947-2
Network type
Trip unit technology
Thermal-magnetic
Curve code
C
Breaking capacity
Standards
Product certifications
Complementary
[Ue] rated operational voltage
Magnetic tripping limit
[Ics] rated service breaking capacity
[Ui] rated insulation voltage
500 V AC EN/IEC 60947-2
[Uimp] rated impulse withstand voltage
6 kVEN/IEC 60947-2
Suitability for isolation
Yes EN/IEC 60947-2
Contact position indicator
Yes
Control Type
Toggle
Local signalling
ON/OFF indication
Mounting Mode
Clip-on
Mounting Support
DIN rail
9 mm pitches
2
Height
4.06 in (103 mm)
Width
0.7 in (18 mm)
Depth
2.8 in (72 mm)
color
Gray
Mechanical durability
20000 cycles
Electrical durability
10000 cycles
Provision for padlocking
Padlockable
Connections - terminals
Wire stripping length
0.6 in (14 mm) for top or bottom connection
Tightening torque
22.1 lbf.in (2.5 N.m) top or bottom
Earth-leakage protection
Without
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
13
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
40a4e715-7fff-45ff-88bf-38212f6a80a5
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.