Schneider Electric Marketplace Logo
products cart iconCart

Miniature circuit breaker (MCB), Multi9 C60BP, 1P, 6A, C curve, 14kA (UL489), 10kA (IEC/EN 60947-2)

SKU: M9F42106

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

8

See All

Compatible Products

Accessories (2)

Auxiliaries (10)

Distribution (3)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Multi9

This Multi9 C60BP is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole, 6A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 3kA at 415VAC conforming to EN/IEC 60947-2 standard and 3kA at 415VAC conforming to EN/IEC 60947-2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. It has been designed to offer enhanced protection by preventing, protecting people and equipment from electrical threats. This product protects from short circuit, earth leakage and overload. This product is dedicated for original equipment manufacturers (OEM) and control panel builders. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 103mm x (D) 72mm. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -30°C to 70°C. The storage temperature is -40°C to 80°C.

Main

Range

Multi9

Product name

Multi9 C60

Product or Component Type

Miniature circuit-breaker

Device short name

C60BP

Device Application

Distribution

Poles description

1P

Number of protected poles

1

Line Rated Current

6 A 77 °F (25 °C) EN/IEC 60947-2

Network type

Trip unit technology

Thermal-magnetic

Curve code

C

Breaking capacity

Standards

Product certifications

Complementary

[Ue] rated operational voltage

Magnetic tripping limit

[Ics] rated service breaking capacity

[Ui] rated insulation voltage

500 V AC EN/IEC 60947-2

[Uimp] rated impulse withstand voltage

6 kVEN/IEC 60947-2

Suitability for isolation

Yes EN/IEC 60947-2

Contact position indicator

Yes

Control Type

Toggle

Local signalling

ON/OFF indication

Mounting Mode

Clip-on

Mounting Support

DIN rail

9 mm pitches

2

Height

4.06 in (103 mm)

Width

0.7 in (18 mm)

Depth

2.8 in (72 mm)

color

Gray

Mechanical durability

20000 cycles

Electrical durability

10000 cycles

Provision for padlocking

Padlockable

Connections - terminals

Wire stripping length

0.6 in (14 mm) for top or bottom connection

Tightening torque

22.1 lbf.in (2.5 N.m) top or bottom

Earth-leakage protection

Without

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

8

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

40a4e715-7fff-45ff-88bf-38212f6a80a5

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.