Schneider Electric Marketplace Logo
products cart iconCart

miniature plug in relay, Harmony Electromechanical Relays, 12A, 2CO, with LED, 24V DC

SKU: RXM2AB3BD

Enter ZIP code to see pricing

loader
success

High performance to ensure machine and system availability

success

Wide range to meet most industrial applications

success

Compact Design to save the panel space

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

16 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Options (2)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Electromechanical Relays

bullet

High performance to ensure machine and system availability

bullet

Wide range to meet most industrial applications

bullet

Compact Design to save the panel space

bullet

Easy installation and maintenance with plug-in relay

bullet

Flexible options of sockets and accessories

RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 2 C/O relay with current rating of 12A, control circuit voltage of 24 V DC. It also offers a mechanical indicator where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It conforms to international standards and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.

Main

Range of Product

Harmony Electromechanical Relays

Series name

RXM series

Product or Component Type

Plug-in relay

Relay Type

Miniature relay

Contacts type and composition

2 C/O

Status LED

With

Control Type

Without lockable test button

[Uc] control circuit voltage

24 V DC

[Ithe] conventional enclosed thermal current

12 A

Continuous output current

10 A

Complementary

[Uimp] rated impulse withstand voltage

4 kV 1.2/50 µs

[Ie] rated operational current

Minimum switching capacity

170 mW 10 mA, 17 V

Electrical durability

100000 cycles resistive

Rated operational voltage limits

19.2...26.4 V DC

[Ui] rated insulation voltage

Maximum switching voltage

250 V IEC

Drop-out voltage threshold

>= 0.1 Uc

Load current

Operating time

20 ms

Maximum switching capacity

3000 VA/336 W

Average resistance

650 Ohm 20 °C +/- 10 %

Average coil consumption

0.9 W

Mechanical durability

10000000 cycles

Safety reliability data

B10d = 100000

Operating rate

Utilisation coefficient

20 %

CAD overall height

3.3 in (82.8 mm)

CAD overall depth

3.16 in (80.35 mm)

Reset time

20 ms

Dielectric strength

Compatibility code

RXM

Protection category

RT I

Pollution degree

3

Operating position

Any position

Test levels

Level A group mounting

Device presentation

Complete product

Contacts material

AgNi

Shape of pin

Flat (faston type)

Product Weight

0.082 lb(US) (0.037 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

16 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

16 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

55

Circularity Profile

End of Life Information

Take-back

No