miniature plug in relay, Harmony Electromechanical Relays, 6A, 4CO, with LED, 24V DC
SKU: RXM4AB3BD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Fit to customer needs, coverage of most general control panel applications
Easy to select, simple selection and wide availability
Convenient to use, easy status readiness with mechanical indicator & LED; one-step lockable test button
Environmental Data
Harmony Electromechanical Relays

Fit to customer needs, coverage of most general control panel applications
Easy to select, simple selection and wide availability
Convenient to use, easy status readiness with mechanical indicator & LED; one-step lockable test button
Compliant with industrial standard and eco-design
Flexible options of sockets and accessories
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 6A, control circuit voltage of 24 V DC. It also offers a mechanical indicator where an orange flag indicates the relay contact status. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It conforms to international standards and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Main
Range of Product
Harmony Electromechanical Relays
Series name
RXM series
Product or Component Type
Plug-in relay
Relay Type
Miniature relay
Contacts type and composition
4 C/O
Status LED
With
Control Type
Without lockable test button
[Uc] control circuit voltage
24 V DC
[Ithe] conventional enclosed thermal current
6 A
Continuous output current
5 A
Complementary
[Uimp] rated impulse withstand voltage
2.5 kV 1.2/50 µs
[Ie] rated operational current
Minimum switching capacity
170 mW 10 mA, 17 V
Electrical durability
100000 cycles resistive
Rated operational voltage limits
19.2...26.4 V DC
[Ui] rated insulation voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.1 Uc
Load current
Operating time
20 ms
Maximum switching capacity
1500 VA/168 W
Average resistance
650 Ohm 20 °C +/- 10 %
Average coil consumption
0.9 W
Mechanical durability
10000000 cycles
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
20 %
reset time
20 ms
Dielectric strength
Compatibility code
RXM
Protection category
RT I
Pollution degree
2
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
AgNi
Shape of pin
Flat (faston type)
Net Weight
0.082 lb(US) (0.037 kg)
Environmental footprint
Total lifecycle Carbon footprint
15 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
0.3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
15 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
California proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No