Schneider Electric Marketplace Logo
products cart iconCart

Modbus communication module, TeSys Ultra, 24VDC supply

SKU: LULC033

Enter ZIP code to see pricing

loader
success

Provides a RJ45 connector for connection to a Modbus network

success

Input type is resistive

success

Modular, plug & play structure helps you to perform quick maintenance

Compatible Products

Accessories (7)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

TeSys Ultra Combination Motor Starter

bullet

Provides a RJ45 connector for connection to a Modbus network

bullet

Input type is resistive

bullet

Modular, plug & play structure helps you to perform quick maintenance

bullet

Direct access to detailed information for every motor starter of your installation

bullet

Advanced motor management system

TeSys U communication module for Modbus, to be inserted in advanced power bases LUB120, LUB320, LUB380 equipped with a BL type (24V DC) LUC control unit. It provides a RJ45 connector for connection to a Modbus network, a plug-in terminal block for the connection to an external power supply 24V DC, in addition with 2 x configurable logic inputs 24V DC and 1 x logic output 24V DC. On front side, a 3-point plug-in terminal block is provided for the local control of the starter controller, to be associated with a control terminal block LU9BN11C for a LUB base or LU9MRC for a LU2B base. It displays 3 LEDs indicating 24V voltage presence (24V=) and communication status (COMM, ERR). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine).

Main

Range

TeSys

Device short name

LUL

Product or Component Type

Communication module

Product Compatibility

Device Application

Communication

Range compatibility

Complementary

main function available

Communication module

Mounting Mode

Plug-in

Mounting Location

Front side

Physical interface

RS485 multidrop

Bus type

Modbus

Cable connector type

RJ45 front panel

Communication Port Protocol

Modbus RTU

Addressing

0...31

Transmission Rate

19200 bit/s

Return time

30 ms

Number of inputs

2

Logic input

Positive 24 V DC - 7 mA

Response time

Input type

Resistive

Number of outputs

[Us] rated supply voltage

24 V DC

Output Current

<= 500 mA

Protection Type

GG fuse 1 A

Switching current capacity

0.5 mA 24 V

Local signalling

3 LEDs front panel

Connection pitch

0.15 in (3.81 mm)

Connections - terminals

Associated cable type

AWG 26...AWG 16

Tightening torque

1.8…2.21 lbf.in (0.2…0.25 N.m)0.10 in (2.5 mm)

Net Weight

0.18 lb(US) (0.08 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

E383808a-7832-4e0a-8697-e499929809d4

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free plastic parts product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.