Schneider Electric Marketplace Logo

Monolithic emergency stop, Harmony XB7, plastic, red mushroom 40mm, 22mm, latching turn to release, 2NC

SKU: XB7NS8444

Enter ZIP code to see pricing

loader
success

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation

success

Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery

success

Wide range of operating temperatures from -40 to +70 °C/-40 to +158 °F

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.6 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony 22 mm XB7 Monolithic Push Buttons

document
bullet

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation

bullet

Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery

bullet

Wide range of operating temperatures from -40 to +70 °C/-40 to +158 °F

bullet

Wide availability throughout an extensive distribution network

This Harmony XB7, emergency stop / shutdown 40mm mushroom head monolithic red push button operates with a latched turn to release mechanism and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB7

Product or Component Type

Emergency stop push-button

Device short name

XB7

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

10

Shape of signaling unit head

Round

Type of operator

latching

Reset

Turn to release

Operator profile

Red mushroom Ø 40 mm, unmarked

Contacts type and composition

2 NC

Connections - terminals

Device presentation

Monolithic product

Complementary

CAD overall width

1.6 in (40 mm)

CAD overall height

1.6 in (40 mm)

CAD overall depth

2.8 in (72 mm)

Terminals description ISO n°1

Net Weight

0.077 lb(US) (0.035 kg)

Device mounting

Fixing hole 0.9 in (22.5 mm) 22.3 +0.4/0 IEC 60947-1

Fixing center

Fixing mode

Fixing nut beneath head 17.7…21.2 lbf.in (2…2.4 N.m)

Contact operation

Snap action

Contacts usage

Standard

Positive opening

With IEC 60947-5-1 appendix K

Mechanical durability

100000 cycles

Tightening torque

7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1

Shape of screw head

Short-circuit protection

4 A cartridge fuse gG IEC 60947-5-1

[Ui] rated insulation voltage

250 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

4 kV IEC 60947-1

[Ie] rated operational current

Electrical durability

Electrical reliability

Λ < 5 x 10exp(-7) 17 V 5 mA IEC 60947-5-4

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.6 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0.1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

19

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.