Monolithic pilot light, Harmony XB5, grey plastic, green, 22mm, universal LED, plain lens, 110...120V AC
SKU: XB5EVG3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB5, plain lens monolithic green pilot light is supplied with 110V to 120V AC, uses a universal LED and screw clamp terminals. This single component pilot light provides clear visual feedback on the status of your machines. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via universal LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Main
Range of Product
Harmony XB5
Product or Component Type
Pilot light
Device short name
XB5
Bezel material
Dark grey plastic
Fixing collar material
Plastic
Head type
Standard
Mounting diameter
0.9 in (22.5 mm)
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Cap/operator or lens colour
Green
Operator additional information
With plain lens
Light source
Universal LED
Bulb base
Integral LED
Light source colour
Green
[Us] rated supply voltage
110...120 V AC 50/60 Hz
Device presentation
Monolithic product
Complementary
Height
1.1 in (29 mm)
Width
1.1 in (29 mm)
Depth
2.1 in (54 mm)
Terminals description ISO n°1
(X1-X2)PL
Net Weight
0.084 lb(US) (0.038 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Connections - terminals
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
Signalling type
Steady
Compatibility code
XB5
Supply voltage limits
100…132 V AC
Current Consumption
14 mA
Service life
100000 h at rated voltage and 25 °C
Surge withstand
1 kV IEC 61000-4-5
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
49
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
3d14fd98-3859-4733-a5ee-a3016769973c
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Product repairability index
AUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No