Monolithic pilot light, Harmony XB7, plastic, clear, 22mm, integral LED, 110...120V AC
SKU: XB7EV07GP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Modular design allows flexible and simple setup for compatible product
Wide availability throughout an extensive distribution network
Strong robustness and harsh envrionment protection
Environmental Data
Harmony 22 mm XB7 Monolithic Push Buttons
Modular design allows flexible and simple setup for compatible product
Wide availability throughout an extensive distribution network
Strong robustness and harsh envrionment protection
Full fonction solution fit to customer needs
This Harmony XB7, plain lens monolithic clear pilot light is supplied with 120V AC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Main
Range of Product
Harmony XB7
Product or Component Type
Pilot light
Device short name
XB7
Mounting diameter
0.9 in (22 mm)
Sale per indivisible quantity
10
Shape of signaling unit head
Round
Cap/operator or lens colour
Clear
Light source
LED
Bulb base
Integral LED
[Us] Rated Supply Voltage
120 V AC 50/60 Hz
Device presentation
Monolithic product
Complementary
Height
1.1 in (29 mm)
Width
1.1 in (29 mm)
Depth
2.1 in (54 mm)
Terminals description ISO n°1
(X1-X2)PL
Product Weight
0.04 lb(US) (0.02 kg)
Device mounting
Fixing hole 0.9 in (22.5 mm) 22.3 +0.4/0 IEC 60947-5-1
Fixing center
Fixing mode
Fixing nut beneath head 17.7…21.2 lbf.in (2…2.4 N.m)
Connections - terminals
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
Signalling type
Steady
Supply voltage limits
100…132 V AC
Current Consumption
18...21 mA
Service life
70000 h at rated voltage and 25 °C
Environmental footprint
Total lifecycle Carbon footprint
136 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
135 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
15
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.