Schneider Electric Marketplace Logo
products cart iconCart

Monolithic pilot light, Harmony XB7, plastic, red, 22mm, integral LED, 110...120V AC

SKU: XB7EV04GP

Enter ZIP code to see pricing

loader
success

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation

success

Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery

success

Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony 22 mm XB7 Monolithic Push Buttons

bullet

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation

bullet

Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery

bullet

Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F

bullet

Wide availability throughout an extensive distribution network

This Harmony XB7, plain lens monolithic red pilot light is supplied with 120V AC, uses an integral LED and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB7

Product or Component Type

Pilot light

Device short name

XB7

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

10

Shape of signaling unit head

Round

Cap/operator or lens colour

Red

Light source

LED

Bulb base

Integral LED

[Us] Rated Supply Voltage

120 V AC 50/60 Hz

Device presentation

Monolithic product

Complementary

Height

1.1 in (29 mm)

Width

1.1 in (29 mm)

Depth

2.1 in (54 mm)

Terminals description ISO n°1

(X1-X2)PL

Net Weight

0.04 lb(US) (0.02 kg)

Device mounting

Fixing hole 0.9 in (22.5 mm) 22.3 +0.4/0 IEC 60947-5-1

Fixing center

Fixing mode

Fixing nut beneath head 17.7…21.2 lbf.in (2…2.4 N.m)

Connections - terminals

Tightening torque

7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1

Shape of screw head

[Ui] rated insulation voltage

250 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

6 kV IEC 60947-1

Signalling type

Steady

Supply voltage limits

100…132 V AC

Current Consumption

18...21 mA

Service life

70000 h at rated voltage and 25 °C

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

3 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

15

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.