Monolithic pre wired tower light, Harmony XVC, plastic, red orange green, 40mm, tube mounting, steady or flashing, buzzer, IP23, 24V AC DC
SKU: XVC4B35S
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Energy saving design with low power consumption
High resistance of LEDs to mechanical shock and vibration
Class I conforming to EN/IEC 61140
Environmental Data
Harmony XVC
Energy saving design with low power consumption
High resistance of LEDs to mechanical shock and vibration
Class I conforming to EN/IEC 61140
IP54 degree of protection
Complies with CE;IEC/EN;UL;CSA;CCC and EAC standards
This monolithic tower light is part of the range of pre-assembled and pre-cabled tower lights Harmony type XVC diameter 40mm. It is supplied pre-assembled and pre-cabled with 3 illuminated signaling units (red, orange, green), a buzzer and a base mounted on a support tube with a bracket for mounting on horizontal (IP 54) or vertical surface (IP 23). Supply voltage is 24 V AC/DC. It is designed for long distance indication of the operating states of a machine, either visually by means of illuminated signaling units visible through 360° (super bright LED for steady or flashing light), or audibly by means of a buzzer. It is used mainly in the food-processing and medical sectors.
Main
Range of Product
Harmony XVC4
Product or Component Type
Complete pre-wired monolithic tower light
Beacon or indicator bank unit type
3 illuminated units
Sound signalling
Buzzer
Mounting diameter
1.6 in (40 mm)
Component name
XVC
Device short name
XVC
Light source
Supply circuit type
AC/DC
Noise level
70…85 dB continuous or intermittent tone)1 m
Complementary
Material
Mounting Location
On support tube, 17 mm
Product mounting
On support tube, 17 mm
[Us] rated supply voltage
24 V
[Us] rated supply voltage
24 V
Cable cross section
0.0005 in² (0.33 mm²)
AWG Gauge
AWG 22
Cable length
35.4 in (900 mm)
Marking
CE
[Uimp] rated impulse withstand voltage
0.8 kV
Current Consumption
115 mA
Fundamental frequency
2.23 kHz
Flashing frequency
1 Hz
Net Weight
1.41 lb(US) (0.64 kg)
Height
23.4 in (594.5 mm)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
26
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No