Schneider Electric Marketplace Logo
products cart iconCart

Monolithic selector switch, Harmony XB7, plastic, black, 22mm, stay put, 2 positions, stay put, 1NO+1NC

SKU: XB7ND25

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation

success

Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery

success

Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.5 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony 22 mm XB7 Monolithic Push Buttons

bullet

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation

bullet

Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery

bullet

Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F

bullet

Wide availability throughout an extensive distribution network

This Harmony XB7, monolithic black selector switch has 2 positions, operates with a stay-put mechanism and screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to give your machine multiple different inputs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB7

Product or Component Type

Selector switch

Device short name

XB7

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

10

Product Weight

0.057 lb(US) (0.026 kg)

IP degree of protection

Shape of signaling unit head

Round

Type of operator

stay put

Operator profile

Black standard handle

Operator position information

2 positions 90°

Contacts type and composition

1 NO + 1 NC

Positive opening

With IEC 60947-5-1 appendix K

Complementary

CAD overall width

1.1 in (29 mm)

CAD overall height

1.1 in (29 mm)

CAD overall depth

2.7 in (68.5 mm)

Terminals description ISO n°1

Device mounting

Fixing hole 0.9 in (22.5 mm) 22.3 +0.4/0 IEC 60947-1

Fixing center

Fixing mode

Fixing nut 17.7…21.2 lbf.in (2…2.4 N.m)

Contact operation

Slow-break

Mechanical durability

300000 cycles

Connections - terminals

Tightening torque

7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1

Shape of screw head

Short-circuit protection

4 A cartridge fuse gG IEC 60947-5-1

[Ui] rated insulation voltage

250 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

4 kV IEC 60947-1

[Ie] rated operational current

Electrical durability

Electrical reliability

Λ < 10exp(-6) 17 V 5 mA IEC 60947-5-4

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.5 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0.1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

27

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.