Motor disconnect switch, 3P, 60A, NEMA 1, 3, 3R, 4, 4X and 12 enclosure
SKU: MD3604X
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Water-tight NEMA 4X
Covers additional enclosure types
Horsepower rated
MD Enclosed Disconnect Switch
Water-tight NEMA 4X
Covers additional enclosure types
Horsepower rated
OSHA lockout/tagout compatible
cULus Listed
The MD motor disconnect switch is listed UL 508 Suitable for Motor Control (UL File E164864) and conforms to IEC standard 60947-3. It is in a compact NEMA 4X enclosure suitable for use in NEMA 1, 3, 3R, 4, 4X, and 12 applications. This three pole 60 A motor disconnect switch has a 20 HP rating at 240 VAC, a 40 HP rating at 480 VAC and a 40 HP rating at 600VAC. The red handle interlock prevents the removal of the cover when the switch is in the ON position. This MD motor disconnect switch has an extremely small footprint. It is 6.38 inches tall, 3.9 inches wide and 4.37 deep. Switch is UL listed and CSA certified.
Main
Range
MD
Product
Motor Disconnect Switch
Current Rating
60 A
Horsepower Rating
Enclosure Rating
NEMA 4X
Certifications
UL Listed
Complementary
Height
8.27 in (210.06 mm)
Width
4.94 in (125.48 mm)
Depth
4.37 in (111.00 mm)
Product Weight
2.12 lb(US) (0.96 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
California proposition 65
WARNING: This product can expose you to chemicals including: Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.