Schneider Electric Marketplace Logo
products cart iconCart

multifunction relay, Harmony Timer Relays, 5A, 2CO, 0.02s...300h, time delay, 24...240V AC DC

SKU: RE48AML12MW

Enter ZIP code to see pricing

loader
success

Diagnostic button to check downstream circuit immediately, shorten the commission and troubleshooting time

success

Wide range of time delay for adjustment: from 0.01 s to 999 hrs

success

Compatible with a wide range of applications including machines, buildings, water segments, and HVAC

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

37 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Time

bullet

Diagnostic button to check downstream circuit immediately, shorten the commission and troubleshooting time

bullet

Wide range of time delay for adjustment: from 0.01 s to 999 hrs

bullet

Compatible with a wide range of applications including machines, buildings, water segments, and HVAC

bullet

Unprecedented accuracy, predictive maintenance, and superior security

bullet

Flexible choice of screw or spring connection terminals for wiring

This Harmony RE48 timing relay can be set between 0.2 seconds and 300 hours, has an output rating of 5A, is 48mm wide and can be supplied with 24V to 240V AC. It is a plug-in device, meaning it is quick and easy to install with the need for tools. It also offers a sealable cover, simple and precise settings with rotary trimmers. It is designed for both panel mooting or socket plug in, this gives more flexibility in designing installations and stocking spares. Multi function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. Status display with 2 LEDs, visually inspect the status of you system without specialized tools.

Main

Range of Product

Harmony Timer Relays

Electrical connection

Plug-in sub-base 11

Width

1.9 in (48 mm)

Product or Component Type

Panel-mounted/plug-in timer relay

Discrete output type

Relay

Contacts type and composition

2 C/O timed contacts, AgNi (cadmium free)

Component name

RE48A

Time delay range

[Us] rated supply voltage

24...240 V AC/DC 50/60 Hz

Voltage range

Line Rated Current

5 A

Complementary

Product front plate size

48 x 48 mm

Control type

Selector switch front panel

Housing material

Polycarbonate

Repeat accuracy

+/- 0.2 % of the maximum setting value IEC 61812-1

Temperature drift

+/- 0.02 %/°C of the maximum setting value IEC 61812-1

Voltage drift

Setting accuracy of time delay

Time delay type

Minimum pulse duration

20 ms

Reset time

25 ms on de-energisation

Pick up duration

55 ms

On-load factor

100 %

Power consumption in VA

6 VA 240 V

Power consumption in W

2 W 240 V

Breaking capacity

1250 VA

minimum switching current

100 mA

Maximum switching current

5 A

Maximum switching voltage

250 V AC/DC

Electrical durability

100000 cycles

Mechanical durability

30000000 cycles

Output voltage

Marking

CE

Surge withstand

Mounting Support

Local signalling

Function available

Control Type

Without test button

Net Weight

0.31 lb(US) (0.14 kg)

Shape of pin

Cylindrical

Number of functions

4

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

37 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

35 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

Eacae435-a913-4cb7-91f9-1611e08cac07

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

25

Circularity Profile

End of Life Information

Take-back

No