Narrow flange guard for 40mm Emergency stop, Harmony XB4, plastic, yellow
SKU: ZB4BZ2005
Enter ZIP code to see pricing
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This protection accessory is designed to be fitted beneath the head for insertion It is compatible with any standard 40mm emergency stop pushbutton It weighs 0.042 kg
Main
Range of Product
Product or Component Type
Guard
Accessory / separate part category
Protection accessory
Accessory / separate part destination
Ø 40 mm emergency stop push-button
Color
Yellow
Quantity per Set
Set of 1
Complementary
Material
Plastic
Net Weight
0.071 lb(US) (0.032 kg)
Environmental footprint
Total lifecycle Carbon footprint
0.3 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
23 %
Average percentage of recycled metal content
16 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No