NEMA Contactor and NEMA Motor Starter, Type S, replacement contact kit, 8502SC, 8536SC, 8903SM, NEMA size 1 & 1P, 30 Amp, 3 pole
SKU: 9998SL3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Flexible with four overload relays types
Customizable with hundreds of combinations
Streamline installation, wiring, maintenance and field modifications
Type S Contactors
Flexible with four overload relays types
Customizable with hundreds of combinations
Streamline installation, wiring, maintenance and field modifications
Reliable build for long mechanical life and electrical endurance
Ideal for use in construction, industrial markets, building automation
Type S magnetic contactors and starters are for motor control applications. 8903S lighting contactors are for lighting control applications. Type S contacts are easily replaced. This extends the life of the NEMA Size 1 contactor or starters or 30A lighting contactor. This replacement contact kit is for 3 pole 8502SC contactors, 8536SC starters and 8903SM lighting contactors. Kit includes the movable and stationary contacts and needed hardware for 3 poles.
Main
Product or Component Type
Contact kit
Accessory / separate part destination
Complementary
NEMA size
Number of poles
3
Height
1.5 in (38.1 mm)
Width
3 in (76.2 mm)
Depth
4.5 in (114.3 mm)
Net Weight
0.18 lb(US) (0.08 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free product
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.