Schneider Electric Marketplace Logo
products cart iconCart

NEMA Control Relay, Type X, machine tool, 10A resistive at 600 VAC, 2 normally open contacts, 110/120 VAC 50/60 Hz coil

SKU: 8501XO20V02

Enter ZIP code to see pricing

loader
success

Modular construction for greater design flexibility

success

High reliability and ease of maintenance

success

Wide range of operating temperature from -40°C to 71°C

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

183 kg CO2 eq.

See All

Compatible Products

Accessories (9)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Square D NEMA Relay

bullet

Modular construction for greater design flexibility

bullet

High reliability and ease of maintenance

bullet

Wide range of operating temperature from -40°C to 71°C

8501X NEMA machine tool relays combine a rugged heavy duty design with modular construction for greater flexibility. They are ideal for applications where long life, high reliability and ease of maintenance are important. This relay has a 10 ampere continuous current rating. It also has an A600 inductive contact rating. It has two 8501XC1 contact cartridges. This relay has two normally open contacts. The machine tool relays have straight through wiring. This makes wiring easier. The two plug in contact cartridges in this relay make contact conversion or replacement very easy. Contact conversion or replacement can be done without removing any wiring. Relay has a 110/120 VAC 50/60 Hz coil. Relay is UL listed and CSA certified. Relay is UL listed and CSA certified.

Main

Range

8501X

Relay Type

Control

Product

Relay

Current Rating

Complementary

Coil Voltage

Control circuit voltage limits

Operational 0.85...1.1 Uc AC 50/60 Hz

Rated breaking capacity

[Icm] rated short-circuit making capacity

Inrush power in VA

Hold-in power consumption in VA

Operating time

Contact Configuration

2 NO 2 standard contact cartridges

Electrical Connection

Screw clamp terminals

AWG gauge

18 AWG...12 AWG copper

Tightening torque

Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals

Mounting Type

Panel

Height

3.5 in (88.9 mm)

Width

2.23 in (56.64 mm)

Depth

3.95 in (100.33 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

183 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

6 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.2 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

175 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

70

Circularity Profile

End of Life Information

Take-back

No