Schneider Electric Marketplace Logo
products cart iconCart

NEMA Control Relay, Type X, machine tool, 10A resistive at 600 VAC, 4 normally open contacts, 24 VDC coil

SKU: 8501XDO40V53

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Rugged, heavy duty design

success

Modular construction for greater design flexibility

success

Long life

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

183

See All

Compatible Products

Accessories (5)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Square D NEMA Relay

bullet

Rugged, heavy duty design

bullet

Modular construction for greater design flexibility

bullet

Long life

bullet

High reliability and ease of maintenance

bullet

Wide range of operating temperature from -40°F to 160°F

8501X NEMA machine tool relays combine a rugged heavy duty design with modular construction for greater flexibility. They are ideal for applications where long life, high reliability and ease of maintenance are important. This relay has contacts with a 10 ampere resistive current rating at 600 VAC. The contacts also have an A600 inductive contact rating. This relay is supplied with four 8501XC1 contact cartridges. The contact cartridges are installed as normally open contacts. The machine tool relays have straight through wiring. This makes wiring easier. The four plug in contact cartridges in this relay make contact conversion or replacement very easy. Contact conversion or replacement can be done without removing any wiring. Contacts are supplied with pressure wire connectors so wires can be easily terminated. 18 to 12 AWG copper wire can be used with this relay. Relay has a 24 VDC replaceable coil. Relay is UL listed and CSA certified. Relay is UL listed and CSA certified.

Main

Range

8501X

Relay Type

Control

Product

Relay

Current Rating

Complementary

Coil Voltage

24 V DC

Control circuit voltage limits

Operational 0.8...1.1 Uc DC

Rated breaking capacity

[Icm] rated short-circuit making capacity

Inrush power in W

18 W

Hold-in Power Consumption in W

18 W

Operating time

Contact Configuration

4 NO 4 standard contact cartridges

Electrical Connection

Screw clamp terminals

AWG gauge

AWG 18...AWG 12 copper

Tightening torque

Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals

Mounting Type

Panel

Height

3.56 in (90.42 mm)

Width

2.23 in (56.64 mm)

Depth

5.17 in (131.32 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

183

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No