NEMA Control Relay, Type X, machine tool, 10A resistive at 600 VAC, 8 normally open contacts, 110/120 VAC 50/60 Hz coil
SKU: 8501XO80V02
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
Square D NEMA Relay
8501X NEMA machine tool relays combine a rugged heavy duty design with modular construction for greater flexibility. They are ideal for applications where long life, high reliability and ease of maintenance are important. This relay has a 10 ampere continuous current rating. It also has an A600 inductive contact rating. It has eight 8501XC1 contact cartridges. This relay has eight normally open contacts. The machine tool relays have straight through wiring. This makes wiring easier. The eight plug in contact cartridges in this relay make contact conversion or replacement very easy. Contact conversion or replacement can be done without removing any wiring. Relay has a 110/120 VAC 50/60 Hz coil. Relay is UL listed and CSA certified.
Main
Range
8501X
Relay Type
Control
Product
Relay
Current Rating
Complementary
Coil Voltage
Control circuit voltage limits
Operational 0.85...1.1 Uc AC 50/60 Hz
Rated breaking capacity
[Icm] rated short-circuit making capacity
Inrush power in VA
Hold-in power consumption in VA
Operating time
Contact Configuration
8 NO 8 standard contact cartridges
Electrical Connection
Screw clamp terminals
AWG gauge
AWG 18...AWG 12 copper
Tightening torque
Control circuit 9.03…12.04 lbf.in (1.02…1.36 N.m) screw terminals
Mounting Type
Panel
Height
3.5 in (88.9 mm)
Width
2.23 in (56.64 mm)
Depth
5.16 in (131.06 mm)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
198
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No