NEMA Motor Starter and contactor, Type S, auxiliary contact, 1 NO contact, external, field convertible
SKU: 9999SX6
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Customizable with hundreds of combinations
Robust design and reliable build
Easy to Service with replaceable parts
Type S Contactors
Customizable with hundreds of combinations
Robust design and reliable build
Easy to Service with replaceable parts
Available in NEMA Sizes 00 to 7
600 Volts maximum
Type S magnetic contactors and starters are for motor control applications and 8903S lighting contactors are for lighting control applications. This external convertible contact is mounted on the side of a contactor or starter. It is often used as part of the electrical control circuit. This auxiliary contact has one normally open contact. Auxiliary contact module has a NEMA A600 contact rating with a maximum voltage rating of 600VAC. Inductive break rating of 6.0 A at 120 VAC. Contact modules are UL component recognized and CSA certified.
Main
Product Range
Type S
Component type
Auxiliary Contact Module
Used with
Complementary
NEMA size
Auxiliary contact composition
1 NO
[Uc] control circuit voltage
<= 600 V AC 50/60 Hz
Rated breaking capacity
Height
1.5 in (38.1 mm)
Width
3 in (76.2 mm)
Depth
4.5 in (114.3 mm)
Net Weight
0.20 lb(US) (0.09 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.