NEMA Motor Starter and contactor, Type S, start/stop push button kit, NEMA 1
SKU: 9999SA2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Customizable with hundreds of combinations
Robust design and reliable build
Easy to Service with replaceable parts
Type S Contactors
Customizable with hundreds of combinations
Robust design and reliable build
Easy to Service with replaceable parts
Available in NEMA Sizes 00 to 7
600 Volts maximum
Type S magnetic contactors and starters are for motor control applications and 8903S lighting contactors are for lighting control applications. This Start Stop push button kit is for NEMA size 00 through 3 Type S contactors and starters or 8903SM or 8903SP lighting contactors in NEMA 1 enclosure. The push button kit is mounted into the knockout in the enclosure cover. This push button kit is UL listed and CSA certified.
Main
Product Range
Type S
Component type
Push-button
Used with
Complementary
NEMA size
Marking
START-STOP
Mounting Mode
Panel-mounted
Rated breaking capacity
Height
1.02 in (25.8 mm)
Width
2.6 in (65.5 mm)
Depth
24.0 in (609.6 mm)
Net Weight
0.37 lb(US) (0.17 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
California proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.