NEMA motor starter, Type S, nonreversing, Size 2, 45A, 25HP at 460VAC, up to 100kA SCCR, 3 phase, 3 pole, Motor Logic, 120VAC coil, open [TAA]
SKU: 8536SDO1V02H30S
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Flexible with four overload relays types
Customizable with hundreds of combinations
Streamline installation, wiring, maintenance and field modifications
Environmental Data
NEMA Type S Motor Starters (8536 8736 8606)
Flexible with four overload relays types
Customizable with hundreds of combinations
Streamline installation, wiring, maintenance and field modifications
Reliable build for long mechanical life and electrical endurance
This product is TAA compliant.
Type S NEMA motor starters are used for full voltage starting and stopping of AC squirrel cage motors. Type S motor starters have ratings up to 810 amperes. This 3 pole NEMA Size 2 non-reversing starter has a 45 ampere rating. This NEMA Size 2 motor starter has 3 phase ratings of 10 HP at 200 VAC, 15 HP at 230 VAC and 25 HP at 460 and 575 VAC. This non-reversing NEMA motor starter has a Motor Logic overload relay with a 15A to 45A range to sense over current conditions. This NEMA starter has a 100 kA maximum SCCR (Short Circuit Current Rating) per UL508A when protected by an appropriate circuit breaker or fuse. Type S motor starters are available with replaceable coils in a wide variety of voltages. This starter has a 110/120 VAC 50/60 Hz operating coil wired for separate control. This NEMA starter is an open device without an enclosure. This starter is 7.81 inches tall, 4.31 inches wide and 4.94 inches deep. A wide variety of accessories are available for Type S starters. Type S non-reversing NEMA motor starters are UL listed and CSA certified.
Main
Product Type
Motor starter
Product Range
S
Starter Type
Non reversing
Complementary
NEMA Size
2
Rated Current
45 A
Number of Poles
3P
Maximum Voltage Rating
600 V AC
Phase
3 phase
Type of Overload
Solid state Motor Logic class 10/20
Horsepower Rating
SCCR
Coil Voltage
Control Circuit Type
Separate control circuit
Control Units
No control units
Pilot Light
Without pilot light
Auxiliary Contacts
Without
Terminal Type
Screw clamp terminals
Height
7.81 in (198.37 mm)
Width
4.31 in (109.47 mm)
Depth
4.94 in (125.48 mm)
Environmental footprint
Total lifecycle Carbon footprint
428 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
22 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
3 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.3 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
398 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
5 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
452c762d-6c46-4fda-b2dc-ffe853b697e8
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
73
Circularity Profile
No need of specific recycling operations
Take-back
No