Schneider Electric Marketplace Logo
products cart iconCart

NetBotz, Dual Power Supply -5V/3.3V, Power, Accessory

SKU: NBAC0122

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader

Main Documents

document

Product Datasheet

NetBotz™

Powersupply for NetBotz 500 series appliances (discontinued). Not compatible with NetBotz 200 or 700 series appliances. Contact support for information on compatibility and availability.

Main

Product or Component Type

Range of Product

Netbotz

Number of cables

1

Physical

Height

4.9 in (12.5 cm)

Width

2.4 in (6.2 cm)

Depth

5.0 in (12.7 cm)

Product Weight

0.95 lb(US) (0.43 kg)

Mounting Mode

Not rack-mountable

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.