Schneider Electric Marketplace Logo
products cart iconCart

NetShelter SV 42U 600mm Wide x 1060mm Deep Enclosure without Sides Black

SKU: AR2401

Enter ZIP code to see pricing

loader
success

The enclosure is for low to medium density server and networking applications

success

Compact width to optimize data center space

success

42U height to easily roll through doorways

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

359 kg CO2 eq.

See All

Compatible Products

Cables (2)

Detectors (1)

Enclosure (2)

PDU (10)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter SV Enclosures

bullet

The enclosure is for low to medium density server and networking applications

bullet

Compact width to optimize data center space

bullet

42U height to easily roll through doorways

bullet

An industry standard rack with features for speed of deployment and installation

bullet

Compatible with a wide variety of accessories for organization, airflow, and ease of use

Universal IT enclosure provided with no side panels for spaces that require less security at the rack or will be paired with other enclosures to form a row and position side panels only at the row ends The enclosure is for low to medium density server and networking applications Compact width to optimize data center space 42U height to easily roll through doorways

Overview

Presentation

Universal IT enclosure provided with no side panels for spaces that require less security at the rack or will be paired with other enclosures to form a row and position side panels only at the row ends. The enclosure is for low to medium density server and networking applications. Compact width to optimize data center space. 42U height to easily roll through doorways.

Main

Product or Component Type

Rack enclosure

Number of rack unit

42U

Rack Width

19"

Permanent permissible load

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

359 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

343 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

9 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

8 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning