Schneider Electric Marketplace Logo
products cart iconCart

NetShelter SV 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black

SKU: AR2507

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

The enclosure is for low to medium density server and networking applications

success

Compact width to optimize data center space

success

Tall enclosure with 48U spaces for additional equipment

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

531

See All

Compatible Products

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter SV Enclosures

bullet

The enclosure is for low to medium density server and networking applications

bullet

Compact width to optimize data center space

bullet

Tall enclosure with 48U spaces for additional equipment

bullet

An industry standard rack with features for speed of deployment and installation

bullet

Compatible with a wide variety of accessories for organization, airflow, and ease of use

Deep and Tall Universal IT Enclosure for low to medium density server and networking applications that either require additional equipment clearance space or more open space for ease of access in the rear of the enclosure Tall to provide 48U spaces for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint Compact width to optimize data center space

Overview

Presentation

Deep and Tall Universal IT Enclosure for low to medium density server and networking applications that either require additional equipment clearance space or more open space for ease of access in the rear of the enclosure. Tall to provide 48U spaces for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint. Compact width to optimize data center space.

Lead time

Usually in Stock

Main

Product or Component Type

Rack enclosure

Number of rack unit

48U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

531

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning