Schneider Electric Marketplace Logo
products cart iconCart

NetShelter SX 12U 600mm Wide Perforated Curved Door Black

SKU: AR7060

Enter ZIP code to see pricing

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

26 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Enclosure Components

Main

Product or Component Type

Door

Provided equipment

Complementary

Mounting Mode

Not rack-mountable

Color

Black

Marking

16 gauge front door

Height

28.7 in (730 mm)

Width

29.7 in (755 mm)

Depth

5.9 in (150 mm)

Net Weight

16.5 lb(US) (7.5 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

26 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

25 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.6 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.6 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No