Schneider Electric Marketplace Logo
products cart iconCart

NetShelter SX 42U 1200mm Deep Split Side Panels Black Qty 2

SKU: AR7303

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

89 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Enclosure Components

Main

Provided equipment

Product or Component Type

Side panel

Physical

Color

Black

Height

32.8 in (832 mm)

Width

43.2 in (1096.8 mm)

Depth

0.6 in (14 mm)

Product Weight

41.69 lb(US) (18.91 kg)

Mounting preference

No preference

Mounting Mode

Not rack-mountable

Marking

18 gauge side panels

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

89 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

85 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.