Schneider Electric Marketplace Logo
products cart iconCart

NetShelter SX 42U 600mm Wide Recessed Rail Kit

SKU: AR7503

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Enables users to mount equipment with different depths in a 42U, 600 mm wide enclosure

success

Includes an installation guide and mounting hardware for straightforward setup

success

Measures 39.6 inches in height, 2.9 inches in width, and 2.3 inches in depth, saving space

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

20 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Shelving & Mounting Accessories

bullet

Enables users to mount equipment with different depths in a 42U, 600 mm wide enclosure

bullet

Includes an installation guide and mounting hardware for straightforward setup

bullet

Measures 39.6 inches in height, 2.9 inches in width, and 2.3 inches in depth, saving space

bullet

Made from robust materials to ensure long-lasting performance

It is a 7.3cm wide recessed rail kit. It is black in color and weighs 3.64kgs. The kit includes mounting hardware and installation guide.

Overview

Presentation

Enables users to mount equipment with different depths in a 42U, 600 mm wide enclosure.

Main

Product or Component Type

Mounting rail

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

20 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

19 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.