NetShelter SX 48U 1200mm Deep Split Feed Through Side Panels Black Qty 2
SKU: AR7314
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Environmental Data
APC NetShelter Enclosure Components
Main
Provided equipment
Product or Component Type
Side panel
Physical
Color
Black
Height
38.03 in (966 mm)
Width
43.2 in (1097 mm)
Depth
0.6 in (14 mm)
Product Weight
55.1 lb(US) (25 kg)
Mounting preference
No preference
Mounting Mode
Not rack-mountable
Marking
18 gauge side panels
Environmental footprint
Total lifecycle Carbon footprint
102 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
97 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.