Schneider Electric Marketplace Logo
products cart iconCart

NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black

SKU: AR7251

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

32 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Enclosure Components

NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

Overview

Presentation

NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

Lead time

Usually in Stock

Main

Product or Component Type

Roof

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

32 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

30 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.8 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.7 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.