NetShelter SX Bolt-Down Kit
SKU: AR7701
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides bolt-down brackets for NetShelter SX enclosures, meeting UBC Zone-4 Seismic anchoring requirements
Includes an installation guide and mounting hardware for straightforward setup
Measures 2.87 inches in height, 2.76 inches in width, and 2.44 inches in depth, saving space
Environmental Data
APC NetShelter Shelving & Mounting Accessories
Provides bolt-down brackets for NetShelter SX enclosures, meeting UBC Zone-4 Seismic anchoring requirements
Includes an installation guide and mounting hardware for straightforward setup
Measures 2.87 inches in height, 2.76 inches in width, and 2.44 inches in depth, saving space
Made from robust materials to ensure long-lasting performance
It is a NetShelter SX Bolt-Down Kit designed to secure enclosures to the floor. It includes bolt-down brackets, an installation guide, and mounting hardware.
Overview
Presentation
Bolt-down brackets for NetShelter SX enclosures. Meets UBC Zone-4 Seismic anchoring requirements.
Lead time
Usually in Stock
Main
Number of cables
1
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
3 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
End of Life InformationTake-back
Nej
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.